(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient "key stock" from SEIKI.
[Features]
・ Guaranteed strength allows you to use with confidence
・ Excellent corrosion resistance (SUS316)
・ Standard dimensional accuracy for JIS B1301 (Back side)
・ Easy-to-use length
Part Number |
---|
ZC22350 |
ZS03300 |
ZS04300 |
ZS05300 |
ZS06300 |
ZS07300 |
ZS08300 |
ZS10300 |
ZS12300 |
ZS14350 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Overall Length (mm) | Material | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,316.82 | MACHINE KEY | 1 Pack(s) | 2 Pieces Per Package | 14 Day(s) | 22 | 350 | [Steel] S45C | 14 | ||
฿ 837.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 3 | 300 | [Stainless Steel] SUS316 | 3 | |||
฿ 1,100.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 4 | 300 | [Stainless Steel] SUS316 | 4 | |||
฿ 1,220.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 5 | 300 | [Stainless Steel] SUS316 | 5 | |||
฿ 1,220.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 6 | 300 | [Stainless Steel] SUS316 | 6 | |||
฿ 1,096.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 7 | 300 | [Stainless Steel] SUS316 | 7 | |||
฿ 1,177.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 8 | 300 | [Stainless Steel] SUS316 | 7 | |||
฿ 1,590.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 10 | 300 | [Stainless Steel] SUS316 | 8 | |||
฿ 1,517.59 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 12 | 300 | [Stainless Steel] SUS316 | 8 | |||
฿ 5,630.00 | MACHINE KEY SUS | 1 Piece(s) | 11 Day(s) | 14 | 350 | [Stainless Steel] SUS316 | 9 |
Loading...
Shape | Parallel Key (Straight) | Hole Machining | No Machining |
---|
How can we improve?
How can we improve?