(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Samini Tension spring Adhesion spring Customizable size Piano wire.
Part Number |
---|
27-322-L[10-600/1] |
27-323-L[10-600/1] |
27-324-L[10-600/1] |
27-325-L[10-600/1] |
27-362-L[10-600/1] |
27-363-L[10-600/1] |
27-364-L[10-600/1] |
27-365-L[10-600/1] |
27-402-L[10-600/1] |
27-403-L[10-600/1] |
27-404-L[10-600/1] |
27-405-L[10-600/1] |
27-504-L[10-600/1] |
27-505-L[10-600/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (Ø) | Wire diameter (Ø) | Spring Constant (N/mm) | Max. Load (N) | Initial Tension (N) | Maximum Elongation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 32 | 2.9 | 1.72 | 138 | 15.7 | 71 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 32 | 3.2 | 2.93 | 179 | 21.6 | 54 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 32 | 3.5 | 4.76 | 235 | 28.4 | 43 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 32 | 4 | 9.89 | 353 | 51.9 | 30 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 36 | 3.2 | 1.98 | 164 | 16.7 | 74 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 36 | 3.5 | 3.21 | 210 | 24.5 | 58 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 36 | 4 | 6.62 | 314 | 41.2 | 41 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 36 | 4.5 | 12.65 | 432 | 64.7 | 29 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 40 | 3.5 | 2.26 | 192 | 21.6 | 75 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 40 | 4 | 4.65 | 280 | 33.3 | 53 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 40 | 4.5 | 8.84 | 393 | 57.8 | 38 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 40 | 5 | 15.79 | 529 | 80.4 | 28 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 50 | 5 | 7.43 | 429 | 51.9 | 51 | ||
- | WIRE SPRING FREESIZE | 1 Piece(s) | Quote | 50 | 6 | 20.23 | 686 | 110 | 28 |
Loading...
Max. Load (Secified Range)(N) | 110.01~ | Material | SWP-A | Type | Standard Type |
---|
How can we improve?
How can we improve?