1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Tape / Tube

JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GFA-B26
  • GFA-B27
  • GFA-B32
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 252.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·GFA-B26/GFA-B27: It is an item that can be wrapped around the handle of a platform truck, etc., to make it easier to grip.
·GFA-B32: A heat shrink tube that can be attached to places such as the handrail of a platform truck.

 
Part Number
GFA-B32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 252.05

JOINT FOR PIPE FLAME 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Catch Preventing Parts Color Black
Material Synthetic rubber Length 500 mm

Please check the type/dimensions/specifications of the part GFA-B32 in the Grip Tape / Tube series.