1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tablet Clamper (GFW-590)

JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please use a free connector, etc., for fixing.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A tablet fixing clamper with a GF protrusion shape. It can be easily attached to a work bench or platform truck.

 
Part Number
GFW-590
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data Length

฿ 1,491.20

JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) Compatible tablets: 10 to 13 inches431.5mm

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Extruded Material + Polyacetal Operating Environment Standard

Please check the type/dimensions/specifications of the part GFW-590 in the Tablet Clamper series.

Products with similar specification

Part Number
GFW-591
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTechnical Data Length

฿ 1,479.99

1 Piece(s) 5 Day(s) Compatible tablets: to 10 inches381.5mm