1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Anti-Back

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 337.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The direction of the load arrow in the technical data of catalog p495 is incorrect, and the reverse direction of the load arrow is the correct direction.

Product Description

[Features]·It throughs workpiece from one direction, and prevents it from returning to the other side.

 
Part Number
GFA-C98
GFA-C99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTechnical Data

฿ 386.67

SUS ANTI-BACK GF 1 Piece(s) 3 Day(s) 10Nut: Steel/Pin: Stainless steel and others

฿ 337.48

JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) -Nut: Stainless steel / pin: Stainless steel and others

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Extruded Material + Polyacetal Operating Environment Standard
Material of Bolt Iron