(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ITT Enidine’s New ECO Series non-adjustable hydraulic shock absorbers can accommodate varying energy conditions. This family of tamperproof shock absorbers provides consistent performance, cycle after cycle. Non-adjustable models are designed to absorb maximum energy within a compact envelope size.
The ECO Series was designed using materials and fluids that are safe for our environment. Models can accommodate a wide range of operating conditions with varying masses or propelling forces. The ECO Series offers a flexible design to accomodate a wide variety of application parameters. Whether your application has a low velocity/high drive force or high velocity/low drive force condition, the New ECO Series will deliver the performance that you have come to expect.
Features and Benefits
• Extensive non-adjustable product line offers flexibility in both size and energy absorption capacity to fulfill a wide range of application requirements.
• Environmentally friendly materials:
- RoHS Compliant materials
- Bio-degradable hydraulic oil
- Copper-Free design
- Recyclable packaging materials
• Introducing our new Enicote II surface finish:
- RoHS Compliant
- Rated at 350 hours salt spray corrosion protection
• Jam Nut included with every shock absorber.
ISO quality standards result in reliable, long-life operation.
• Tamperproof design ensures repeatable performance.
• Threaded cylinders provide mounting flexibility and increase surface area for improved heat dissipation.
• Wrench flats promote ease of mounting
• Capability to mount into pressure chambers
• Integrated positive stopping capabilities up to 100 psi (7 bar).
• Special materials and finishes can be designed to meet specific customer requirements
- Optional fluids and seal packages can expand the standard operating temperature range from (15°F to 180°F) to (–30°F to 210°F)
Part Number |
---|
ECO50MC-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Mounting Screw [M] | Overall Length L (mm) | Stroke S (mm) | Max. Absorbed Energy (J) | Mounting Screw Nominal M | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Outer Dia. D (Ø) | Absorbed Energy per Minute (J/min) | Pitch (Pich) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,476.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 20 | 118.5 | 22 | 54 | M20 | 4.8 | 0.7 | 3750 | 30 | 15 | 20 | 895 | 1.5 |
Loading...
Structure | Fixed type | Main Body, Related Components | Main Body | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard / Copper-based Non-use | Body Material | Steel | Allowable Angular Misalignment(deg) | 5 |
Operating Temperature Range(°C) | -10::+80 |
Please check the type/dimensions/specifications of the part ECO50MC-1 in the Hydraulic Shock Absorbers - Non Adjustable, ECO Series series.
Part Number |
---|
ECO100MC-3 |
ECO100MC-3B |
ECO100MC-4 |
ECO50MC-4B |
ECO8MC-1 |
ECO8MC-1B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal Mounting Screw [M] | Overall Length L (mm) | Stroke S (mm) | Max. Absorbed Energy (J) | Mounting Screw Nominal M | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Outer Dia. D (Ø) | Absorbed Energy per Minute (J/min) | Pitch (Pich) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,301.66 | 1 Piece(s) | Quote | 10 | 27 | 128.8 | 25 | 90 | M27 | 1.9 | 0.25 | 5500 | 27 | 10 | 27 | 1166 | 3.0 | ||
฿ 3,526.66 | 1 Piece(s) | Quote | 10 | 27 | 141.5 | 25 | 90 | M27 | 1.9 | 0.25 | 5500 | 27 | 10 | 27 | 1166 | 3.0 | ||
฿ 3,301.66 | 1 Piece(s) | Quote | 10 | 27 | 128.8 | 25 | 90 | M27 | 0.5 | 0.1 | 5500 | 27 | 10 | 27 | 1166 | 3.0 | ||
฿ 2,626.66 | 1 Piece(s) | Quote | 10 | 20 | 130.3 | 22 | 54 | M20 | 0.5 | 0.06 | 3750 | 30 | 15 | 20 | 895 | 1.5 | ||
฿ 1,501.66 | 1 Piece(s) | Quote | 10 | 8 | 47 | 6.4 | 3 | M8 | 3.6 | 1.37 | 890 | 5.6 | 30 | 8 | 94 | 1.0 | ||
฿ 1,651.66 | 1 Piece(s) | Quote | 10 | 8 | 57 | 6.4 | 3 | M8 | 3.6 | 1.37 | 890 | 5.6 | 30 | 8 | 94 | 1.0 |
How can we improve?
How can we improve?