(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ITT Enidine non-adjustable micro-bore hydraulic shock absorbers can accommodate varying energy conditions. This family of tamperproof shock absorbers provides consistent performance, cycle after cycle. Non-adjustable models are designed to absorb maximum energy within a compact envelope size.
The TK Series is a versatile, miniature design which provides effective, reliable deceleration and vibration control for light loads. Models can accommodate a wide range of operating conditions.
Features and Benefits
• Extensive non-adjustable product line offers flexibility in both size and energy absorption capacity to fulfill a wide range of application requirements.
• Tamperproof design ensures repeatable performance.
• Special materials and finishes can be designed to meet specific customer requirements.
• Incorporating optional fluids and seal packages can expand the standard operating temperature range from (15°F to 180°F) to (–30°F to 210°F).
• Threaded cylinders provide mounting flexibility and increase surface area for improved heat dissipation.
• A select variety of surface finishes maintains original quality appearance and provides the longest corrosion resistance protection.
Structure | Fixed type | Nominal Mounting Screw [M] | 10 | Overall Length L(mm) | 42.6 |
---|---|---|---|---|---|
Stroke S(mm) | 6.4 | Max. Absorbed Energy(J) | 2.2 | Main Body, Related Components | Main Body |
Orifice Type | Dash pot type | Operating Environment | Standard | Body Material | Brass |
Mounting Screw Nominal M | M10 | Max. Collision Velocity(m/s) | 1.3 | Min. Collision Velocity(m/s) | 0.3 |
Equivalent Mass(kgf) | 9 | Max. Resisting Force Value(N) | 700 | Piston Rod Return Force(N) | 5 |
Max. Operating Cycle(cycle/min) | 30 | Outer Dia. D(Ø) | 10 | Allowable Angular Misalignment(deg) | 5 |
Absorbed Energy per Minute(J/min) | 68 | Operating Temperature Range(°C) | -10::+80 |
Please check the type/dimensions/specifications of the part TK21-2MB in the Hydraulic Shock Absorbers - Non Adjustable, TK Micro-Bore Series series.
How can we improve?
How can we improve?