1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auxiliary Equipment, Silencer (Stainless Steel), BSL, BSLM, BESL Series (BSL01-S)

AIRTAC SILENCERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·Stainless steel 304 material product, suitable for the environment, copper-free
·Excellent sound damping performance
·Easy to install, the screw connections are safe, durable and reliable
·Throttle silencer makes it easier to fine-tune the displacement

 
Part Number
BSL01-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Thread Nominal

฿ 189.42

AIRTAC SILENCERS 1 Piece(s) 5 Day(s) 1/8

Loading...

  1. 1

Basic Information

Type Standard Body Material Stainless Steel Pipe Connection Port Type R
Cover Presence Silencer type Universal type silencer

Please check the type/dimensions/specifications of the part BSL01-S in the Auxiliary Equipment, Silencer (Stainless Steel), BSL, BSLM, BESL Series series.

Products with similar specification

Part Number
BSL02-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Thread Nominal

฿ 210.70

1 Piece(s) 5 Day(s) 1/4