MS4 Series On-Off Valve – Manual or Solenoid Type

Brand :
AIRTAC

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

- PHV-Finger valve.
- The series for product code PHV.
- Plastic Body Material: PBT (Polybutylene Terephthalate).
- Knob Material: POM
- O-Rings material: NBR (Nitrile Rubber)
- Port size Diameter: 6, 8, 10 and 12 mm.
- Operating Temperature Range: -20 to 70℃
- Operating Pressure Range: 0 to 1.0 MPa
- Applicable tubing: soft nylon or Polyurethane.
- Standard Body Color: Gray and Black.
- Knob Identifier: A (Three way) and B (Two way).
- The finger valve has excellent flow and highly sensitive anti-direction characteristics.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat