1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Speed Controllers (Push Lock) PTL Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Space saving due to its small size and lightweight.
・ The operating speed of pneumatic equipment and the transmission of pneumatic pressure signals can be effectively controlled.
・ Easy to control push lock and unlock.

 
Part Number
PTL4M5A-M
PTL6M5A-M
PTL601A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPort size
(φ)
Connection screw Product Type

฿ 74.57

AIRTAC SPEED CONTROLLERS 1 Piece(s) 3 Day(s) 4M5 × 0.8Mini type

฿ 74.57

AIRTAC SPEED CONTROLLERS 1 Piece(s) 3 Day(s) 6M5 × 0.8Mini type

฿ 81.15

AIRTAC SPEED CONTROLLERS 1 Piece(s) 3 Day(s) 6R1/8Standard Type

Loading...

  1. 1

Basic Information

Control Direction Meter-Out Main Body Shape Elbow Type Speed Controller
Joint Type Male thread + One-Touch Couplings Material Resin Knob Type Resin
Environment, Applications Corrosion Resistant Thread Material Brass Lock Nut Type Hex nut
Operating Temp. Range(°C) -20::70 Color Gray