1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Gripper (Parallel Opening/Closing Type / Long Stroke -- Crossed Roller Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,918.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since the clamp stroke is long, it can also handle large size objects
·High stiffness and high accuracy due to the adoption of an integrated design linear guide
·A positioning pin is attached to the bottom of the linear guide to prevent the position deviation between the guide and the main body
·Can be mounted on 3 sides
·The mounting hole on the main body can improve fixing accuracy and improve mounting stability

Part Number
HFKL10
HFKL16
HFKL16N
HFKL20B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
External Gripping Force (at 0.5 MPa on Opening Side)
(N)
Finger Shape Internal diameter of cylinder
(mm)

฿ 3,918.14

AIRTAC AIR GRIPPER 1 Piece(s) 19 Day(s) 19.511.517Standard type10

฿ 4,098.84

AIRTAC AIR GRIPPER 1 Piece(s) 19 Day(s) 271545Standard type16

฿ 4,098.84

AIRTAC AIR GRIPPER 1 Piece(s) 19 Day(s) 271545Through hole shape16

฿ 4,520.93

AIRTAC AIR GRIPPER 1 Piece(s) 19 Day(s) 34.516.568Side Mount Shape20

Loading...

  1. 1

Basic Information

Number of Fingers 2 pcs. Main Body Shape Square type Gripping Methods Inserted Parallel Type / Parallel Type of Opening
Operation Method Standard Double Acting Type Main Body Environment, Applications Standard
Additional Functions With linear guide Stroke Adjustment Mechanism No