1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Gripper (Mechanical Parallel Type) HFP Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,113.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to Catalog P.306 for details on gripping force.

Product Description

[Features]
・ Leverage grab structure allows for parallel opening and closing, reducing costs and improving cost effectiveness.
・ It will pinch when the piston rod is pushed out, and will open when returning.
・ The pinching force will be 20 to 30% stronger when returning.
・ By increasing the contact area inside the main body of the grab, the fluctuation is reduced and the gripping accuracy is increased.

Part Number
HFP10
HFP16
HFP20
HFP25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Internal diameter of cylinder
(mm)

฿ 2,113.55

ATC GRIPPER CYLINDERS 1 Piece(s) Same day 14.510.510

฿ 2,415.48

ATC GRIPPER CYLINDERS 1 Piece(s) 8 Day(s) 23.515.516

฿ 2,717.42

ATC GRIPPER CYLINDERS 1 Piece(s) 8 Day(s) 32.520.520

฿ 3,381.68

ATC GRIPPER CYLINDERS 1 Piece(s) 8 Day(s) 35.521.525

Loading...

  1. 1

Basic Information

Number of Fingers 2 pcs. Main Body Shape Square type Gripping Methods Inserted Parallel Type / Parallel Type of Opening
Operation Method Standard Double Acting Type Main Body Environment, Applications Standard
Additional Functions High accuracy Stroke Adjustment Mechanism No Finger Shape Standard type