1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Gripper (180° Opening/Closing Type) HFR Series (HFR10)

ATC GRIPPER CYLINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to Catalog P.315 for details on gripping force.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It has a dust-proof design that does not allow contaminant to enter, so it can be used in special environments.

Part Number
HFR10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter of cylinder
(mm)

฿ 1,707.33

ATC GRIPPER CYLINDERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Swing Type / Swing Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Standard Double Acting Environment, Applications Dust Proofing
Additional Functions No Stroke Adjustment Mechanism No Mounting method Screw hole mounting type

Please check the type/dimensions/specifications of the part HFR10 in the Air Gripper (180° Opening/Closing Type) HFR Series series.

Products with similar specification

Part Number
HFR16
HFR20
HFR25
HFR32
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInternal diameter of cylinder
(mm)

฿ 2,415.48

1 Piece(s) 8 Day(s) 16

฿ 2,777.81

1 Piece(s) 8 Day(s) 20

฿ 3,321.29

1 Piece(s) 8 Day(s) 25

฿ 3,925.16

1 Piece(s) 8 Day(s) 32