1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Gripper (Parallel Opening And Closing Type, Wide Type) HFT Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,177.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • For details on gripping force, please refer to the catalog P.336.

Product Description

[Features]
・ It is easy to pinch long strokes and large volume workpieces.
・ A large holding force is realized by the double piston structure.
・ Since the rack and pinion are used, the grippers open and close at the same time, improving repeatability.
・ All series are with magnet, convenient for control.

Part Number
HFT10X20S
HFT16X30S
HFT16X80S
HFT25X60S
HFT25X100S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Internal diameter of cylinder
(mm)
Stroke
(mm)

฿ 3,177.00

GRIPPERS 1 Piece(s) 19 Day(s) -76561020

฿ 4,808.90

GRIPPERS HFTZ 1 Piece(s) 19 Day(s) -98681630

฿ 5,521.40

AIRTAC AIR GRIPPER 1 Piece(s) 16 Day(s) -2041241680

฿ 5,031.00

AIRTAC AIR GRIPPER 1 Piece(s) 21 Day(s) 101721122560

฿ 7,594.88

AIRTAC AIR GRIPPER 1 Piece(s) 16 Day(s) -26616625100

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type (wide width) Operation Method Standard Double Acting Environment, Applications Standard
Additional Functions No Stroke Adjustment Mechanism No Magnet With magnet
Port thread type PT