1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Profile Air Gripper HFD Series (HFD8X15)

AIRTAC CYLINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Due to the double guide design, it is possible to improve the allowable load and suppress the moment (Mr).
・ The double piston structure makes it possible to double the thrust and holding force.
・ The fixing pin structure on the bottom makes it possible to improve the mounting accuracy.
・ Stainless steel is used for the grippers and guide rail material, improving high stiffness and corrosion resistance.
・ It can be installed on 4 sides.
・ Compared to other products based on the same standard, the height is reduced by approx. 50%, which makes it possible to save space and suppress low amplitude moments.

Part Number
HFD8X15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
External Gripping Force (at 0.5 MPa on Opening Side)
(N)
Internal Gripping Force (at 0.5 MPa on Closing Side)
(N)
Internal diameter of cylinder
(mm)
Stroke
(mm)

฿ 4,984.88

AIRTAC CYLINDER 1 Piece(s) 19 Day(s) -21.5-1919815

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Chuck Type / Chuck Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type (flat type) Operation Method Standard Double Acting Environment, Applications Standard
Additional Functions With linear guide Stroke Adjustment Mechanism No