1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigeration Air Dryer IDFB60/70/80/90 Series (IDFB60-23)

SMC DRYER

Refrigeration Air Dryer IDFB60/70/80/90 Series (IDFB60-23)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Suitable for high temperature environments
Ambient temperature: Up to 113℉ (45℃)
Inlet air temperature: Up to 149℉ (65℃)
・ Increased air flow capacity
・ Power supply voltage: Single-phase 230 V AC (60 Hz)

Part Number
IDFB60-23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAir Inlet Flow
(l/min)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Short-circuit Breaker

฿ 740.00

SMC DRYER 1 Piece(s) 55 Day(s) -3200 ~ 5000[Rc(R)] R1[Rc(R)] R1None

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type Shape Standard
Air Inlet Flow Rate [Distinction](l/min) More than 5000 Outlet Open Air Pressure Dew-point(℃) 7.2 / 2.8 Inlet Air Temperature(℃) 37.8

Please check the type/dimensions/specifications of the part IDFB60-23 in the Refrigeration Air Dryer IDFB60/70/80/90 Series series.

Products with similar specification

Part Number
IDFB60-23N
IDFB70-23
IDFB80-23-R
IDFB80-23-T
IDFB80-23N-L
IDFB90-23
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAir Inlet Flow
(l/min)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Short-circuit Breaker

฿ 79,870.40

1 Piece(s) 55 Day(s) 103200 ~ 5000NPT1NPT1None

฿ 740.00

1 Piece(s) 55 Day(s) -7100 / 4700 / 6,100[Rc(R)] R1 1/2[Rc(R)] R1 1/2None

฿ 147,912.80

1 Piece(s) 55 Day(s) -7000 / 10,000 / 8900[Rc(R)] R2[Rc(R)] R2Yes

฿ 147,912.80

1 Piece(s) 55 Day(s) -7000 / 10,000 / 8900[Rc(R)] R2[Rc(R)] R2None

฿ 147,912.80

1 Piece(s) 55 Day(s) -7000 / 10,000 / 8900NPT2NPT2None

฿ 740.00

1 Piece(s) 55 Day(s) -11,500 / 13000 / 9500[Rc(R)] R2[Rc(R)] R2None