(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series Cleanroom Compatible]
・ Supports a clean environment.
・ Prevents dust generation in the cleanroom.
[20-Series, Copper / Fluorine Not Compatible]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[21-Series, Cleanroom Compatible, Copper/Fluorine/Silicone Not Compatible]
・ Supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the clean series (Grease and packaging are different from the clean series. )
Part Number |
---|
10-ARP20K-01G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,703.85 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Available in Clean | [Provided] Presence | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | Without optional mounting parts | 0.005 to 0.4 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Precision Control | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Exhaust Mechanism | Bleed |
Please check the type/dimensions/specifications of the part 10-ARP20K-01G in the Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K series.
Part Number |
---|
10-ARP20-01B-1 |
10-ARP20-01B-3 |
10-ARP20-01B-R |
10-ARP20K-01G-1 |
10-ARP20K-01H |
10-ARP20K-01H-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Environment | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,871.70 | 1 Piece(s) | 55 Day(s) | Available in Clean | No | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.2 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
฿ 2,264.91 | 1 Piece(s) | 55 Day(s) | Available in Clean | No | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.008 to 0.6 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
฿ 1,871.70 | 1 Piece(s) | 55 Day(s) | Available in Clean | No | Rc | 1/8 | [(Left)] Right→Left | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.4 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
฿ 2,703.85 | 1 Piece(s) | 55 Day(s) | Available in Clean | [Provided] Presence | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | Without optional mounting parts | 0.005 to 0.2 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
฿ 2,209.37 | 1 Piece(s) | 55 Day(s) | Available in Clean | [Provided] Presence | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.005 to 0.4 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
฿ 1,825.80 | 1 Piece(s) | 55 Day(s) | Available in Clean | [Provided] Presence | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.008 to 0.6 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series |
How can we improve?
How can we improve?