1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K (Part Number)

SMC REGULATOR

Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 672.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Cleanroom Compatible]
・ Supports a clean environment.
・ Prevents dust generation in the cleanroom.

[20-Series, Copper / Fluorine Not Compatible]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

[21-Series, Cleanroom Compatible, Copper/Fluorine/Silicone Not Compatible]
・ Supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the clean series (Grease and packaging are different from the clean series. )

Part Number
10-ARP20K-N02BG-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

฿ 2,749.75

SMC REGULATOR 1 Piece(s) 55 Day(s) Available in Clean[Provided] Presence[NPT] NPT1/4[(Right)] Left→Right[NPT] NPT1/4[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.005 to 0.4 MPaProduct name plate and pressure gauge unit: psiHandle downwardClean series

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Exhaust Mechanism Bleed

Please check the type/dimensions/specifications of the part 10-ARP20K-N02BG-Z in the Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K series.

Products with similar specification

Part Number
10-ARP20-01B-1
10-ARP20-01B-3
10-ARP20-01B-R
10-ARP20K-N02H-1Z
10-ARP30-02
10-ARP30-02-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Environment Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

฿ 1,871.70

1 Piece(s) 55 Day(s) Available in CleanNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20With Bracket0.005 to 0.2 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

฿ 2,264.91

1 Piece(s) 55 Day(s) Available in CleanNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20With Bracket0.008 to 0.6 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

฿ 1,871.70

1 Piece(s) 55 Day(s) Available in CleanNoRc1/8[(Left)] Right→LeftRc1/8[Not Provided] No Pressure Gauge20With Bracket0.005 to 0.4 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

฿ 1,825.80

1 Piece(s) 55 Day(s) Available in Clean[Provided] Presence[NPT] NPT1/4[(Right)] Left→Right[NPT] NPT1/4[Not Provided] No Pressure Gauge20With set nut (for panel mount)0.005 to 0.2 MPaProduct name plate and pressure gauge unit: psiHandle downwardClean series

฿ 1,913.35

1 Piece(s) 55 Day(s) Available in CleanNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge30Without optional mounting parts0.005 to 0.4 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

฿ 1,913.35

1 Piece(s) 55 Day(s) Available in CleanNoRc1/4[(Left)] Right→LeftRc1/4[Not Provided] No Pressure Gauge30Without optional mounting parts0.005 to 0.4 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series