(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.
Part Number |
---|
MGPMF16-100Z-M9N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,967.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 100 | With flange | - | M9N | 0.5 | 2 | Slide bearing |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Custom-made Specifications | None |
Connector type | None |
Please check the type/dimensions/specifications of the part MGPMF16-100Z-M9N in the Compact Guided Cylinder, MGP Series, With Flange series.
Part Number |
---|
MGPLF16-10Z |
MGPLF16-20Z |
MGPLF16-50Z |
MGPMF16-100Z-M9NL3 |
MGPMF16-10Z |
MGPMF16-30Z-M9BA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,206.40 | 1 Piece(s) | 55 Day(s) | 16 | 10 | With flange | - | Without auto switch (built-in magnet) | None | None | Ball bushing | ||
฿ 5,344.80 | 1 Piece(s) | 55 Day(s) | 16 | 20 | With flange | - | Without auto switch (built-in magnet) | None | None | Ball bushing | ||
฿ 5,759.20 | 1 Piece(s) | 55 Day(s) | 16 | 50 | With flange | - | Without auto switch (built-in magnet) | None | None | Ball bushing | ||
฿ 6,762.40 | 1 Piece(s) | 55 Day(s) | 16 | 100 | With flange | - | M9N | 3 | 3 | Slide bearing | ||
฿ 7,056.10 | 1 Piece(s) | 37 Day(s) | 16 | 10 | With flange | - | Without auto switch (built-in magnet) | None | None | Slide bearing | ||
฿ 5,897.60 | 1 Piece(s) | 55 Day(s) | 16 | 30 | With flange | - | M9BA | 0.5 | 2 | Slide bearing |
How can we improve?
How can we improve?