Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series

Caution
- ■About SMC product handling
Products without a web page will be released one by one. - Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Please refer to the catalog for details of specifications and materials.
- Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
A standard type double acting single rod air cylinder.
[Features]
· Set the part number with mounting support bracket, rod end bracket, and auto switch
· Contributes to labor-hour reduction by saving time and effort of arranging cylinders and metal fittings separately
· Easy fine adjustment of auto switch position
· Improved visibility of indicator lamp by making switch bracket transparent
Drawing
C□75E

Double-side boss type (rubber cushion / air cushion)
C□75F

Boss-cut basic type (rubber cushion)
C□75Y

Head cover axial port (rubber cushion)
Product Specifications
Part number display method

Specifications
| Tube inner diameter (mm) | 32 | 40 | |
|---|---|---|---|
| Model | Pneumatic type | ||
| Operating method | Double acting single rod | ||
| Operating fluid | Air | ||
| Guaranteed pressure resistant | 1.5 MPa | ||
| Maximum operating pressure | 1.0 MPa | ||
| Minimum operating pressure | Rubber cushion | 0.05 MPa | |
| Air cushion | 0.05 MPa | ||
| Ambient and fluid temperatures | Without auto switch: -20 to +80°C (no freezing) | ||
| With auto switch: -10 to +60°C (no freezing) | |||
| Lubrication | Not required (lubrication-free) | ||
| Stroke length tolerance | 0 to +1.4 mm | ||
| Operating piston speed | 50 to 1,500 mm/s | ||
| Cushion | Rubber cushion Air cushion | ||
| Allowable Kinetic Energy | Rubber cushion | 0.65J | 1.2J |
| Air cushion | 1.07J | 2.35J | |
Standard table
C□75E

C□75F/C□75Y
