1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-Axis Crossed Roller Goniometer Stage, Micrometer (B59) (Part Number)

SUR PRECISE POSITIONING STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 69,286.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-resolution, high-accuracy goniometer stage that uses a crossed roller for the travel guide and a micrometer for the feed mechanism.
"Features” · Various variations
The clamp position can be set either on the right or the left in order to adapt to the installation location,
while certain available types allow the micrometer orientation to be selected from either center-drive or side-drive.
The stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

Part Number
B59-70LA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Height of Rotation Center (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

฿ 79,528.52

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9090.1~10030.1~50Clear Anodize50.1~60707044.19652±3±30.230.120.23CenterStandard

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Travel Guide Cross Roller
Through Hole (Table Center Hole) No Clamp Standard Number of Goniometer Axes 2-Axis
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B59-70LA in the 2-Axis Crossed Roller Goniometer Stage, Micrometer (B59) series.

Products with similar specification

Part Number
B59-40WR
B59-50L
B59-50LA
B59-70LAR
B59-70LR
B59-70U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Height of Rotation Center (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

฿ 82,292.07

1 Piece(s) Available 6 Day(s) 1026~4026~4050.1~605~30Black Anodize35.1~40404027.46040±4±41.572.31.57SideRight and Left

฿ 84,254.49

1 Piece(s) Available 6 Day(s) 1041~6041~6060.1~705~30Clear Anodize35.1~40505027.46836±3±30.970.520.97SideStandard

฿ 69,286.20

1 Piece(s) Available 6 Day(s) 1041~6041~6060.1~705~30Clear Anodize35.1~40505027.46836±3±30.970.520.97CenterStandard

฿ 74,582.05

1 Piece(s) Available 6 Day(s) 1061~9061~9090.1~10030.1~50Clear Anodize50.1~60707044.19652±3±30.230.120.23CenterRight and Left

฿ 84,846.35

1 Piece(s) Available 6 Day(s) 1061~9061~9090.1~10030.1~50Clear Anodize50.1~60707044.19652±3±30.230.120.23SideRight and Left

฿ 82,558.76

1 Piece(s) Available 6 Day(s) 1061~9061~9060.1~7030.1~50Clear Anodize50.1~60707044.17052±3±30.230.120.23SideStandard