(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-resolution, high-accuracy goniometer stage that uses a crossed roller for the travel guide and a micrometer for the feed mechanism.
"Features” · Various variations
The clamp position can be set either on the right or the left in order to adapt to the installation location,
while certain available types allow the micrometer orientation to be selected from either center-drive or side-drive.
The stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number |
---|
B59-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Height of Rotation Center (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82,860.04 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 40.1~50 | 30.1~50 | Black Anodize | 40.1~50 | 60 | 60 | 46 | 50 | 50 | ±4 | ±4 | 0.37 | 0.18 | 0.37 | Side | Standard |
Loading...
Feeding Method | Micrometer Head | Table Material | Aluminum | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Clamp | Standard | Number of Goniometer Axes | 2-Axis |
Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part B59-60 in the 2-Axis Crossed Roller Goniometer Stage, Micrometer (B59) series.
Part Number |
---|
B59-40WR |
B59-50L |
B59-50LA |
B59-60R |
B59-60T |
B59-60TR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Height of Rotation Center (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82,292.07 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~60 | 5~30 | Black Anodize | 35.1~40 | 40 | 40 | 27.4 | 60 | 40 | ±4 | ±4 | 1.57 | 2.3 | 1.57 | Side | Right and Left | |
฿ 84,254.49 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 60.1~70 | 5~30 | Clear Anodize | 35.1~40 | 50 | 50 | 27.4 | 68 | 36 | ±3 | ±3 | 0.97 | 0.52 | 0.97 | Side | Standard | |
฿ 69,286.20 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 60.1~70 | 5~30 | Clear Anodize | 35.1~40 | 50 | 50 | 27.4 | 68 | 36 | ±3 | ±3 | 0.97 | 0.52 | 0.97 | Center | Standard | |
฿ 82,860.04 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 40.1~50 | 30.1~50 | Black Anodize | 40.1~50 | 60 | 60 | 46 | 50 | 50 | ±4 | ±4 | 0.37 | 0.18 | 0.37 | Side | Right and Left | |
฿ 82,657.39 | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 90.1~100 | 30.1~50 | Black Anodize | 40.1~50 | 60 | 60 | 46 | 100 | 50 | ±3 | ±2.5 | 0.37 | 0.18 | 0.37 | Side | Standard | |
฿ 82,657.39 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 90.1~100 | 30.1~50 | Black Anodize | 40.1~50 | 60 | 60 | 46 | 100 | 50 | ±3 | ±2.5 | 0.37 | 0.18 | 0.37 | Side | Right and Left |
How can we improve?
How can we improve?