Large bore O-Ring

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Features]
・ Materials: The manufacturer offers 6 types of rubber: nitrile rubber, fluoroelastomer, ternary fluoroelastomer, ethylene propylene rubber, chloroprene rubber, and silicone rubber
・ Hardness: You can choose from 50, 60, 70, 80, 90 (*)
・ Line width: Available from 3.1 mm to 40 mm
・ Inner diameter: It can be specified in 1 mm increments from 160 mm to 4,000 mm (*)
* Some materials are excluded

| Type | Material | Hardness (JIS Hs) | Color | Usable Temperature Range | Applications | JIS symbol |
| TSA | Nitrile Rubber | 70±5 | Black | -30 to 100℃ | Mineral Oil Resistant | A Type A |
| TSB | 90±5 | A Type B | ||||
| TSC | Fluorine Rubber | 50±5 | -15 to 200℃ | Heat Resistant | - | |
| TSD | 60±5 | |||||
| TSF | 70±5 | Class 4 D | ||||
| TSE | 80±5 | - | ||||
| TSG | 90±5 | |||||
| TSH | Ternary fluoroelastomer | 70±5 | Gasoline resistant, heat-resistant, chemical resistant (acid) | |||
| TSI | Heat-resistant, chemical resistant (acid / alkali / amine compound / steam) | |||||
| TSJ | -15~280℃ | Strong heat-resistant | ||||
| TSK | Ethylene Propylene Rubber | -30 to 110℃ | Chemical Resistant |
| Type | Cross section ø | Cross section tolerance | Inner diameter do specified in 1-mm increments | Type | Cross section ø | Cross section tolerance | Inner diameter do specified in 1-mm increments | |||
| Minimum | Max. | Minimum | Max. | |||||||
| TSA (Nitrile rubber 70) TSB (Nitrile rubber 90) TSC (Fluoroelastomer 50) TSD (Fluoroelastomer 60) TSF (Fluoroelastomer 70) TSE (Fluoroelastomer 80) TSG (Fluoroelastomer 90) | 3.1 | ±0.1 | 160 | 4000 | TSH TSI TSJ (Ternary fluoroelastomer 70) TSK (Ethylene propylene rubber 70) | 3.1 | ±0.1 | 300 | 4000 | |
| 3.53 | 160 | 3.53 | 300 | |||||||
| 4 | 160 | 4 | 300 | |||||||
| 4.5 | ±0.13 | 500 | 4.5 | ±0.13 | 500 | |||||
| 5 | 160 | 5 | 300 | |||||||
| 5.33 | 160 | 5.33 | 300 | |||||||
| 5.5 | 500 | 5.5 | 500 | |||||||
| 5.7 | 160 | 5.7 | 300 | |||||||
| 6 | ±0.15 | 160 | 6 | ±0.15 | 300 | |||||
| 6.5 | 300 | 6.5 | 300 | |||||||
| 7 | 160 | 7 | 300 | |||||||
| 7.5 | 160 | 7.5 | 300 | |||||||
| 8 | 160 | 8 | 300 | |||||||
| 8.4 | 160 | 8.4 | 300 | |||||||
| 9 | ±0.30 | 300 | 9 | ±0.30 | 300 | |||||
| 9.5 | 300 | 9.5 | 300 | |||||||
| 10 | 160 | 10 | 300 | |||||||
| 10.5 | 300 | 10.5 | 300 | |||||||
| 11 | 300 | 11 | 300 | |||||||
| 12 | ±0.40 | 300 | 12 | ±0.40 | 300 | |||||
| 12.7 | 300 | 12.7 | 300 | |||||||
| 13 | 300 | 13 | 300 | |||||||
| 14 | 300 | 14 | 300 | |||||||
| 15 | 300 | 15 | 300 | |||||||
| 16 | 300 | 16 | 300 | |||||||
| 17 | 300 | 17 | 300 | |||||||
| 18 | 300 | 18 | 300 | |||||||
| 19 | 300 | 19 | 300 | |||||||
| 20 | 300 | 20 | 300 | |||||||
| 20.6 | 500 | 20.6 | 500 | |||||||
| 22 | 600 | 2000 | 22 | 600 | 2000 | |||||
| 25 | 800 | 25 | 800 | |||||||
| 28 | 800 | 28 | 800 | |||||||
| 30 | 800 | 30 | 800 | |||||||
| 35 | 800 | 35 | 800 | |||||||
| 40 | 800 | 40 | 800 | |||||||
| MISUMI model code | Manufacturer model code | |
| TSH | A200BK | |
| TSI | A301BK | |
| TSJ | A101BK |
| Inner diameter | Inner diameter Tolerances |
| 160 to 299 | ± 1% |
| 300 to 4000 | +0~−1% |
For inner diameter of 200: +2 to −2 mm
For inner diameter of 277: +2.8 to −2.8 mm
For inner diameter of 500: +0 to −5 mm
For inner diameter of 1,000: +0 to−10 mm
For inner diameter of 1,777: +0 to −18 mm