(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ By increasing the guide stiffness compared to the conventional product, the allowable moment has been increased
・ High stiffness and high accuracy has been achieved due to the integrated structure of the guide rail and finger
・ Optimized seal design. The sliding technology has been mastered to achieve double the durability of conventional products
・ Centering accuracy can be easily reproduced by adding a "positioning hole" based on the gripping center
・ The rail plate allows the switch to be replaced with the hand attached to the robot / equipment
Part Number |
---|
LSH-A06D3N-F3PH-R-HP1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Fingers | Main Body Shape | Gripping Methods | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Type | Gripping Force (when 0.5Mpa at closing) (N) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Rubber Cover | Switch part number | Lead wire length | Number of switches | Finger | Gripping center reference, high-precision positioning hole | Compatible main unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,058.09 | CKD LINEAR SLIDE HAND | 1 Piece(s) | 23 Day(s) | 2 pcs. | Square type | Inserted Parallel Type / Parallel Type of Opening | Double Acting | - | 8 | Main Body | 3.3 | 6.1 | Standard | With linear guide / High accuracy | No | Without rubber cover | F3PH | 1m | With 1 pc. at open side | Through hole | None | - |
Loading...
Please check the type/dimensions/specifications of the part LSH-A06D3N-F3PH-R-HP1 in the Linear Slide Hand LSH-HP Series series.
Part Number |
---|
LSH-25K-HP |
LSH-A06C1L-F2H-D-HP1 |
LSH-A06C1L-F2H-H-HP1 |
LSH-A06D3N-F3PH3-D-HP1 |
LSH-A06D3N-F3PH3-H-HP1 |
LSH-A06D3N-F3PH3-R-HP1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Fingers | Main Body Shape | Gripping Methods | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Type | Gripping Force (when 0.5Mpa at closing) (N) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Rubber Cover | Switch part number | Lead wire length | Number of switches | Finger | Gripping center reference, high-precision positioning hole | Compatible main unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,380.92 | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | - | - | - | LSH-□25 | ||
฿ 13,702.34 | 1 Piece(s) | 23 Day(s) | 2 pcs. | Square type | Parallel Type of Opening | Single Acting Type (Normally Close) | - | 8 | Main Body | - | 3.7 | Standard | High accuracy / With linear guide | No | Without rubber cover | F2H | 1m | 2 pcs. included | Basic Type | L side | - | ||
฿ 12,755.80 | 1 Piece(s) | 23 Day(s) | 2 pcs. | Square type | Parallel Type of Opening | Single Acting Type (Normally Close) | - | 8 | Main Body | - | 3.7 | Standard | High accuracy / With linear guide | No | Without rubber cover | F2H | 1m | With 1 pc. at closed side | Basic Type | L side | - | ||
฿ 11,208.30 | 1 Piece(s) | 23 Day(s) | 2 pcs. | Square type | Parallel Type of Opening / Inserted Parallel Type | Double Acting | - | 8 | Main Body | 3.3 | 6.1 | Standard | High accuracy / With linear guide | No | Without rubber cover | F3PH | 3 m | 2 pcs. included | Through hole | None | - | ||
฿ 10,176.81 | 1 Piece(s) | 23 Day(s) | 2 pcs. | Square type | Parallel Type of Opening / Inserted Parallel Type | Double Acting | - | 8 | Main Body | 3.3 | 6.1 | Standard | High accuracy / With linear guide | No | Without rubber cover | F3PH | 3 m | With 1 pc. at closed side | Through hole | None | - | ||
฿ 10,176.81 | 1 Piece(s) | 23 Day(s) | 2 pcs. | Square type | Parallel Type of Opening / Inserted Parallel Type | Double Acting | - | 8 | Main Body | 3.3 | 6.1 | Standard | High accuracy / With linear guide | No | Without rubber cover | F3PH | 3 m | With 1 pc. at open side | Through hole | None | - |
How can we improve?
How can we improve?