1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Linear Slide Hand LSH-HP Series (Part Number)

CKD LINEAR SLIDE HAND

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LSH-A
  • LSH-A
  • LSH-G LSH-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,267.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ By increasing the guide stiffness compared to the conventional product, the allowable moment has been increased
・ High stiffness and high accuracy has been achieved due to the integrated structure of the guide rail and finger
・ Optimized seal design. The sliding technology has been mastered to achieve double the durability of conventional products
・ Centering accuracy can be easily reproduced by adding a "positioning hole" based on the gripping center
・ The rail plate allows the switch to be replaced with the hand attached to the robot / equipment

Part Number
LSH-A16S3R-F3H3-R-HP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Fingers Main Body Shape Gripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Type Gripping Force (when 0.5Mpa at closing)
(N)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Rubber Cover Switch part number Lead wire length Number of switches Finger Gripping center reference, high-precision positioning hole Compatible main unit

฿ 13,152.56

CKD LINEAR SLIDE HAND 1 Piece(s) 23 Day(s) 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)20.914.9Main Body27-StandardWith linear guide / High accuracyNoWithout rubber coverF3H3 mWith 1 pc. at open sideThrough holeR plane-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LSH-A16S3R-F3H3-R-HP1 in the Linear Slide Hand LSH-HP Series series.

Products with similar specification

Part Number
LSH-25K-HP
LSH-A06C1L-F2H-D-HP1
LSH-A06C1L-F2H-H-HP1
LSH-A16S3R-F3PH-D-HP1
LSH-A16S3R-F3PH-H-HP1
LSH-A16S3R-F3PH-R-HP1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Fingers Main Body Shape Gripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Type Gripping Force (when 0.5Mpa at closing)
(N)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Rubber Cover Switch part number Lead wire length Number of switches Finger Gripping center reference, high-precision positioning hole Compatible main unit

฿ 1,380.92

1 Piece(s) 11 Day(s) ------Related Components-----------LSH-□25

฿ 13,702.34

1 Piece(s) 23 Day(s) 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF2H1m2 pcs. includedBasic TypeL side-

฿ 12,755.80

1 Piece(s) 23 Day(s) 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF2H1mWith 1 pc. at closed sideBasic TypeL side-

฿ 13,946.10

1 Piece(s) 23 Day(s) 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)20.914.9Main Body27-StandardHigh accuracy / With linear guideNoWithout rubber coverF3PH1m2 pcs. includedThrough holeR plane-

฿ 13,033.32

1 Piece(s) 23 Day(s) 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)20.914.9Main Body27-StandardHigh accuracy / With linear guideNoWithout rubber coverF3PH1mWith 1 pc. at closed sideThrough holeR plane-

฿ 13,033.32

1 Piece(s) 23 Day(s) 2 pcs.Square typeInserted Parallel TypeSingle Acting Type (Normally Open)20.914.9Main Body27-StandardHigh accuracy / With linear guideNoWithout rubber coverF3PH1mWith 1 pc. at open sideThrough holeR plane-