(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An arc-driven automatic goniometer stage with the center of rotation on the center perpendicular to the table surface.[Features]・ It features a high-precision specification that uses a crossed roller for the movement guide and a worm gear for the mechanism.
・ The 2-axis combination configuration combines 1-axis stages with different rotation centers.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical parts.
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number |
---|
KA07-W070CR-H4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Capacity (Range) (N) | Table Material | Rotation Center Height (mm) | Stage Face Thickness H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Table Surface Treatment | Load Capacity (N) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Cable Option | Max. Velocity (dig/sec) | Positioning Repeatability (±dig) | Lost motion (deg) | Cover Position | Sensor logic | Dead weight (kg) | Resolution | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 161,421.42 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.4 | 52±0.4 | ±9 | ±7 | Clear Anodize | 41.2 | 0.23 | 0.12 | 0.23 | Connector only | Upper axis: 7.6, lower axis: 6 | 0.003 | 0.006 | R: Reversed | Limit is N.C. / ORG is N.O. | 1.64 | When full, upper axis: 0.001532° / lower axis: 0.001196° | Hex socket head bolt M4-8 × 4 pcs. / connector only |
Loading...
Type | Goniometer Stages | Feeding Method | Worm Gear | Motor, Motor Characteristics | 5-phase stepper motor high resolution (28 × 28 mm) |
---|---|---|---|---|---|
Travel Guide | Cross Roller Guides | Sensor | Limit+Home | Number of Goniometer Axes | 2-axis |
Grease Specifications | Standard Grease |
How can we improve?
How can we improve?