1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Axis Goniometer Stage, Warm Type (KGW/KG) (Part Number)

MOTORIZED GONIOMETER STAGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78,093.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The 38 × 38 mm stepper motor production will be discontinued, and the motor specifications of some stages will change.
    Please check the manufacturer's website for the target part numbers and changes.
    Sales of the successor products will start from April 24, 2020, and sales of the current products will end with the orders placed by the end of December 2020.

Product Description

An arc-driven automatic goniometer stage with a center of rotation on the central vertical line of the table surface.
[Features]
·A high-precision goniometer stage that uses a crossed roller for the travel guide and a worm gear for the mechanism
·Select the center of rotation height (WD) according to your application
·Motors with stage surface size 50 × 50 mm and 70 × 70 mm can be selected from motor sizes 28 × 28 mm and 42 × 42 mm according to the installation space
[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

Part Number
KG07-W096BR-H2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity (Range)
(N)
Table Material Rotation Center Height
(mm)
Stage Face Thickness H
(mm)
Stroke (α Angle)
(deg)
Table Surface Treatment Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Cable Option Max. Velocity
(dig/sec)
Positioning Repeatability
(±dig)
Lost motion
(deg)
Cover Position Sensor logic Dead weight
(kg)
Resolution Accessories

฿ 82,220.22

MOTORIZED GONIOMETER STAGES 1 Piece(s) 11 Day(s) 30.1~50Aluminum96±0.226±0.2±7Clear Anodize0.170.060.06Standard cable 4 m, connectors on both ends60.0030.006R: ReversedAll N.O.0.82Full 0.001196°Hex socket head bolt M4-8 × 4 pcs. / standard cable, 4 m, connectors on both ends

Loading...

  1. 1

Basic Information

Type Goniometer Stages Feeding Method Worm Gear Motor, Motor Characteristics 5-phase stepper motor high resolution (28 × 28 mm)
Travel Guide Cross Roller Guides Sensor Limit+Home Number of Goniometer Axes 1-axis
Grease Specifications Standard Grease Runout accuracy of rotation center(mm) 0.01