(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An arc-driven automatic goniometer stage with a center of rotation on the central vertical line of the table surface.
[Features]
·A high-precision goniometer stage that uses a crossed roller for the travel guide and a worm gear for the mechanism
·Select the center of rotation height (WD) according to your application
·Motors with stage surface size 50 × 50 mm and 70 × 70 mm can be selected from motor sizes 28 × 28 mm and 42 × 42 mm according to the installation space
[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Capacity (Range) (N) | Table Material | Rotation Center Height (mm) | Stage Face Thickness H (mm) | Stroke (α Angle) (deg) | Table Surface Treatment | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Cable Option | Max. Velocity (dig/sec) | Positioning Repeatability (±dig) | Lost motion (deg) | Cover Position | Sensor logic | Dead weight (kg) | Resolution | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, connectors on both ends | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, discrete on one end | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, connectors on both ends | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, discrete on one end | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 78,828.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Connector only | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / connector only | ||
฿ 78,093.64 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Without cable | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, connectors on both ends | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, connectors on both ends | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, discrete on one end | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, discrete on one end | 7.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, connectors on both ends | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, discrete on one end | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, connectors on both ends | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, discrete on one end | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 78,828.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Connector only | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / connector only | ||
฿ 78,093.64 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Without cable | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, connectors on both ends | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, connectors on both ends | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, discrete on one end | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 50±0.2 | 18±0.2 | ±10 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, discrete on one end | 7.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.001559° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, connectors on both ends | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, discrete on one end | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, connectors on both ends | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, discrete on one end | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 78,828.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Connector only | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / connector only | ||
฿ 78,093.64 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Without cable | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, connectors on both ends | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, connectors on both ends | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, discrete on one end | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, discrete on one end | 6 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, connectors on both ends | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, discrete on one end | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, connectors on both ends | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, discrete on one end | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 78,828.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Connector only | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / connector only | ||
฿ 78,093.64 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Without cable | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, connectors on both ends | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, connectors on both ends | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, discrete on one end | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 68±0.2 | 18±0.2 | ±8 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, discrete on one end | 6 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.0012° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, connectors on both ends | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, discrete on one end | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, connectors on both ends | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, discrete on one end | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 78,828.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Connector only | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / connector only | ||
฿ 78,093.64 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Without cable | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, connectors on both ends | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, connectors on both ends | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, discrete on one end | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, discrete on one end | 4.8 | 0.005 | 0.01 | L: L position | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, connectors on both ends | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 80,133.93 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 2 m, discrete on one end | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, connectors on both ends | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 80,542.30 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Standard cable 4 m, discrete on one end | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 78,828.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Connector only | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / connector only | ||
฿ 78,093.64 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Without cable | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, connectors on both ends | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, connectors on both ends | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 82,582.60 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 4 m, discrete on one end | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 81,358.53 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 5~30 | Brass, Bronze | 86±0.2 | 18±0.2 | ±6 | Nickel Chrome Plating | 0.42 | 0.16 | 0.23 | Robot cable 2 m, discrete on one end | 4.8 | 0.005 | 0.01 | R: Reversed | All N.C. | 0.63 | Full 0.00096° | Hex socket head bolt M3-6 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 81,812.37 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 2 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 81,812.37 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 2 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 82,220.22 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 4 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 82,220.22 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 4 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 80,506.52 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Connector only | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / connector only | ||
฿ 79,772.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Without cable | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. | ||
฿ 83,036.44 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 2 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 84,260.51 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 4 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 84,260.51 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 4 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 83,036.44 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 2 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 81,812.37 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 2 m, connectors on both ends | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 81,812.37 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 2 m, discrete on one end | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 82,220.22 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 4 m, connectors on both ends | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 82,220.22 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 4 m, discrete on one end | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 80,506.52 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Connector only | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / connector only | ||
฿ 79,772.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Without cable | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. | ||
฿ 83,036.44 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 2 m, connectors on both ends | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 84,260.51 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 4 m, connectors on both ends | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 84,260.51 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 4 m, discrete on one end | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 83,036.44 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 2 m, discrete on one end | 7.6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, discrete on one end | ||
฿ 81,812.37 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 2 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, connectors on both ends | ||
฿ 81,812.37 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 2 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, discrete on one end | ||
฿ 82,220.22 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 4 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 4 m, connectors on both ends | ||
฿ 82,220.22 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 4 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 4 m, discrete on one end | ||
฿ 80,506.52 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Connector only | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / connector only | ||
฿ 79,772.08 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Without cable | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. | ||
฿ 83,036.44 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 2 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, connectors on both ends | ||
฿ 84,260.51 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 4 m, connectors on both ends | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 4 m, connectors on both ends | ||
฿ 84,260.51 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 4 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 4 m, discrete on one end | ||
฿ 83,036.44 | MOTORIZED GONIOMETER STAGES | 1 Piece(s) | 11 Day(s) | 30.1~50 | Aluminum | 70±0.2 | 26±0.2 | ±9 | Clear Anodize | 0.17 | 0.06 | 0.06 | Robot cable 2 m, discrete on one end | 7.6 | 0.003 | 0.006 | L: L position | All N.O. | 0.82 | Full 0.001532° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, discrete on one end |
Loading...
Type | Goniometer Stages | Feeding Method | Worm Gear | Motor, Motor Characteristics | 5-phase stepper motor high resolution (28 × 28 mm) |
---|---|---|---|---|---|
Travel Guide | Cross Roller Guides | Sensor | Limit+Home | Number of Goniometer Axes | 1-axis |
Grease Specifications | Standard Grease | Runout accuracy of rotation center(mm) | 0.01 |
How can we improve?
How can we improve?