1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JOPLA EJ Series Flat Type Air Nozzle (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 594.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Highly workable plastic air nozzle
It amplifies air and has high collision force
Low energy and energy saving blow
Excellent heat resistance and chemical resistance

 
Part Number
EJ-F0100
EJ-F0120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFeatures

฿ 594.00

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day Air Amplified / Heat Resistant

฿ 727.00

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) Air Amplified / Flow Rate Adjusting / Heat Resistant

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Flat Connecting Port Type of Nozzle Male thread
Nozzle Material PPS Flat Nozzle Width(mm) 51 Full Length(mm) 70