(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air-operated 2-port valve, manifold, compact cylinder valve GNAB/GNAB□V series.
[Features]
·NC (normally closed) type, NO (normally open) type, and double-acting type are available.
·Connection port size: Rc1/4, Rc3/8.
·Operating fluid: Air, water, gas, and low vacuum.
Centralized air supply type (Port C: pressurization; port A vacuum pump side)
●GNAB※-1-0-02·B2·D2·E2·12·22
GNAB※V-1-0-02·B2·D2·E2·12·22
● GNAB * -1-0-(No symbol), B, D, E, 1, 2
GNAB * V-1-0-(No symbol), B, D, E, 1, 2
● Actuator mounting dimensions
Individual air supply type (Port A: pressurization; port C vacuum pump side)
●GNAB※-5-0-02·B2·D2·E2·12·22
GNAB※V-5-0-02·B2·D2·E2·12·22
*1: Dimensions in () are for stainless steel body.
● GNAB * -5-0-(No symbol), B, D, E, 1, 2
GNAB * V-5-0-(No symbol), B, D, E, 1, 2
*1: Dimensions in () are for stainless steel body.
● Actuator mounting dimensions
●GNAB※-1·5-2 to 10-02·B2·62·72·D2·E2·12·22
GNAB※V-1·5-2 to 10-02·B2·62·72·D2·E2·12·22
*1: Dimensions in () are for stainless steel body.
● GNAB * -1, 5-2 to 10-(No symbol), B, 6, 7, D, E, 1, 2
GNAB * V-1, 5-2 to 10-(No symbol), B, 6, 7, D, E, 1, 2
*1: Dimensions in () are for stainless steel body.
● Quick-connect fitting, straight type
GNAB※-1·5-2 to 10-02·B2·62·72·D2·E2·12·22
GNAB※V-1·5-2 to 10-02·B2·62·72·D2·E2·12·22
● Quick-connect fitting, L type
GNAB※-1·5-2 to 10-02·B2·62·72·D2·E2·12·22
GNAB※V-1·5-2 to 10-02·B2·62·72·D2·E2·12·22
● Centralized air supply type (Port C: pressurization; port A vacuum pump side)
NC (normally closed) type
NO (normally open) type
Double-acting operation type
● Individual air supply type (Port A: pressurization; port C vacuum pump side)
NC (normally closed) type
NO (normally open) type
Double-acting operation type
Items | GNAB※ | GNAB※V | ||||
---|---|---|---|---|---|---|
GNAB1 | GNAB2 | GNAB3 | GNAB1V | GNAB2V | GNAB3V | |
Operating method | NC (Normally closed) type | NO (Normally open) type | Double-acting operation type | NC (Normally closed) type | NO (Normally open) type | Double-acting operation type |
Operating fluid | Air, water, and gas | Low vacuum (air, water) | ||||
Fluid viscosity (mm^2/s) | 500 or less | |||||
Operating pressure | 0 to 0.7 MPa | 1.3 × 10^2 to 7 × 10^5 Pa (abs) | ||||
Pressure resistance (with water pressure) (MPa) | 1.4 | |||||
Fluid temperature (°C) | -10 to +60 (No freezing) (*1) | |||||
Ambient temperature (°C) | -10 to +60 | |||||
Valve Seat Leakage | 0.12 cm^3 / min or less (with pneumatic pressure) | 1.33 × 10^-3 Pa·m^3 / sHe or less | ||||
Orifice Diameter (mm) | 7 | |||||
Cv Factor | 1.0 | |||||
C[dm^3 / (s·bar)] | 3.8 (※2) | |||||
b | 0.3 | |||||
Mounting orientation | Swivel | |||||
Pilot fluid | Air | |||||
Pilot pressure (MPa) | 0.25 to 0.7 | (※3) | 0.25 to 0.7 | (※3) | ||
Pilot connection size | Rc1/8 (Note that it varies depending on the type.) |
*1: The same applies to the seal material of nitrile rubber and fluoroelastomer.
*2: The conversion formula between the effective cross-sectional area S and the sonic conductance C is S ≈ 5.0 × C.
*3: Please refer to the following for the pilot pressure of NO type and double-acting type.
■Pilot pressure
Please use the pilot pressure within the specified range. In particular, set the pilot pressures for the GNAB series of the NO type and double-acting operation type as shown in the graph below.
If it is used below the set range of the graph, a seal failure will occur, and if it is used above the set range, the durability will decrease.
If the pilot pressure cannot be controlled, it is recommended to select the model number of the NC type.
GNAB2/2V series
GNAB3/3V series
Number of units | Brass, Stainless Steel Sub-plate | Aluminum sub-plate | Manifold Configuration *1 | Number of units | Brass, Stainless Steel Sub-plate | Aluminum sub-plate | Manifold Configuration *1 | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
AA | BB | AA | BB | AA | BB | AA | BB | ||||
2 | 106 | 122 | 105 | 121 | Dual unit × 1 | 7 | 329 | 345 | 327 | 343 | 5-unit + dual unit |
3 | 145 | 161 | 144 | 160 | 3-unit × 1 | 8 | 368 | 384 | 366 | 382 | 5-unit + 3-unit |
4 | 211 | 227 | 210 | 226 | Dual unit × 2 | 9 | 435 | 451 | 432 | 448 | 3-unit × 3 |
5 | 223 | 239 | 222 | 238 | 5-unit × 1 | 10 | 446 | 462 | 444 | 460 | 5-unit × 2 |
6 | 290 | 306 | 288 | 304 | 3-unit × 2 | — | — | — | — | — | — |
*1: The manifold configuration is a connection type based on dual unit, 3-unit, and 5-unit.
Pilot Port Connection Port Diameter | A |
---|---|
C4 | 7 |
C6 | 8.5 |
C18 | 3.5 |
Pilot Port Connection Port Diameter | B | C | D | E | F |
---|---|---|---|---|---|
CL4 | 6.5 | 11.5 | 14 | 17 | 22 |
CL6 | 7.5 | 12.5 | 16 | 18 | 23 |
CL18 | 4 | 7 | 8.5 | 11 | 14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Switching Type | Material of Body | Seal Material | Air supply classification | Sub-plate material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,250.51 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Brass | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Aluminum | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Fluoroelastomer | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Brass | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Stainless steel | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Stainless steel | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Nitrile rubber | Individual air supply type (port A: pressurization), port C: vacuum pump side | Brass | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Nitrile rubber | Individual air supply type (port A: pressurization), port C: vacuum pump side | Aluminum | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | Individual air supply type (port A: pressurization), port C: vacuum pump side | Stainless steel | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Individual air supply type (port A: pressurization), port C: vacuum pump side | Stainless steel | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Brass | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Fluoroelastomer | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Brass | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Stainless steel | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Nitrile rubber | Individual air supply type (port A: pressurization), port C: vacuum pump side | Brass | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Polypropylene | Fluoroelastomer | Individual air supply type (port A: pressurization), port C: vacuum pump side | Brass | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Individual air supply type (port A: pressurization), port C: vacuum pump side | Stainless steel | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Open] 3-Port Normally Open | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Brass | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Open] 3-Port Normally Open | Polypropylene | Nitrile rubber | Individual air supply type (port A: pressurization), port C: vacuum pump side | Brass | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Open] 3-Port Normally Open | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Brass | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Open] 3-Port Normally Open | Polypropylene | Fluoroelastomer | Individual air supply type (port A: pressurization), port C: vacuum pump side | Brass | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Brass | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Aluminum | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Polypropylene | Fluoroelastomer | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Aluminum | ||
฿ 1,345.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Others] Double Action Type | Polypropylene | Nitrile rubber | Centralized air supply type (port C: pressurization), port A: vacuum pump side | Aluminum |
Loading...
Type | Air Operated Type | Operating Environment | Standard | Connection Type | Rc |
---|---|---|---|---|---|
Manifold stations | Actuator only | Pilot Connection Port Diameter | Rc1/8 |
How can we improve?
How can we improve?