(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air-Operated 2-Port Valve, Single Unit, Compact Cylinder Valve NAB/NAB□V Series.
[Features]
・ NC (normally closed) type, NO (normally open) type, double acting type
·Connection port size: Rc1/4, Rc3/8
·Operating fluid: Air, water, gas, and low vacuum
* The mounting plate is not sold separately.
●NAB※ (※1)
NC (normally closed) type
NO (normally open) type
Double-acting operation type
*1: When the constantly pressurized side is connected to the port B, the durability will be inferior to that when it is connected to the port A.
●NAB※V
NC (normally closed) type
NO (normally open) type
Double-acting operation type
Items | NAB※ | NAB※V | ||||
---|---|---|---|---|---|---|
NAB1 | NAB2 | NAB3 | NAB1V | NAB2V | NAB3V | |
Operating method | NC (normally closed) type | NO (normally open) type | Double-acting operation type | NC (normally closed) type | NO (normally open) type | Double-acting operation type |
Operating fluid | Air, water, and gas | Low vacuum (air, water) | ||||
Fluid viscosity (mm^2/s) | 500 or less | |||||
Operating pressure | 0 to 0.7 MPa | 1.3 × 10^2 to 7 × 10^5 Pa (abs) | ||||
Pressure resistance (with water pressure) (MPa) | 1.4 | |||||
Fluid temperature (°C) | -10 to +60 (No freezing) (*2) | |||||
Ambient temperature (°C) | -10 to +60 | |||||
Valve Seat Leakage | 0.12 cm^3 / min or less (with pneumatic pressure) | 1.33 × 10^-3 Pa·m^3 / sHe or less | ||||
Connection port size | Rc1/4, Rc3/8 | |||||
Orifice Diameter (mm) | 7 | |||||
Cv Factor | 1.2 | |||||
C [dm^3 / (s·bar)] | 5.2 (※3) | |||||
b | 0.3 | |||||
Weight (kg) | 0.28 (Note that it varies depending on the type.) | |||||
Mounting orientation | Swivel | |||||
Pilot fluid | Air | |||||
Pilot pressure (MPa) | 0.25 to 0.7 | (※4) | 0.25 to 0.7 | (※4) | ||
Pilot connection size | Rc1/8 (Note that it varies depending on the type.) |
*2: The same applies to the seal material of nitrile rubber and fluoroelastomer.
*3: The conversion formula between the effective cross-sectional area S and the sonic conductance C is S ≈ 5.0 × C.
*4: Please refer to the following for the pilot pressure of NO type and double-acting type.
■Pilot pressure
Please use the pilot pressure within the specified range. In particular, set the pilot pressures for the NAB series of the NO type and double-acting operation type as shown in the graph below.
If it is used below the set range of the graph, a seal failure will occur, and if it is used above the set range, the durability will decrease.
If the pilot pressure cannot be controlled, it is recommended to select the model number of the NC type.
NAB2/2 V series
NAB3/3 V series
Pilot Port Connection Port Diameter | A |
---|---|
C4 | 7 |
C6 | 8.5 |
C18 | 3.5 |
Pilot Port Connection Port Diameter | B | C | D | E | F |
---|---|---|---|---|---|
CL4 | 6.5 | 11.5 | 14 | 17 | 22 |
CL6 | 7.5 | 12.5 | 16 | 18 | 23 |
CL18 | 4 | 7 | 8.5 | 11 | 14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Switching Type | Material of Body | Seal Material | Mounting Plate |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,492.54 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Brass | Fluoroelastomer | NA | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | Available | ||
฿ 2,820.19 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | NA | ||
฿ 2,646.66 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,820.19 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Brass | Fluoroelastomer | NA | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Brass | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Closed] 2-Port Normally Closed | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Open] 3-Port Normally Open | Brass | Fluoroelastomer | NA | ||
฿ 1,512.43 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | Air / Water / Gas | 1/4 | [Normally Open] 3-Port Normally Open | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Open] 3-Port Normally Open | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Open] 3-Port Normally Open | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Open] 3-Port Normally Open | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Normally Open] 3-Port Normally Open | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,472.64 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | Air / Water / Gas | 3/8 | [Normally Open] 3-Port Normally Open | Brass | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Open] 3-Port Normally Open | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Open] 3-Port Normally Open | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Open] 3-Port Normally Open | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Open] 3-Port Normally Open | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,820.19 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Normally Open] 3-Port Normally Open | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Open] 3-Port Normally Open | Brass | Fluoroelastomer | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Open] 3-Port Normally Open | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Normally Open] 3-Port Normally Open | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Open] 3-Port Normally Open | Brass | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Open] 3-Port Normally Open | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Open] 3-Port Normally Open | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Open] 3-Port Normally Open | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Normally Open] 3-Port Normally Open | Stainless steel | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Others] Double Action Type | Brass | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Others] Double Action Type | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Others] Double Action Type | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Others] Double Action Type | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Others] Double Action Type | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 1/4 | [Others] Double Action Type | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Brass | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Stainless steel | Nitrile rubber | NA | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Air / Water / Gas | 3/8 | [Others] Double Action Type | Stainless steel | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Others] Double Action Type | Brass | Fluoroelastomer | NA | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Others] Double Action Type | Brass | Fluoroelastomer | Available | ||
฿ 2,603.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Others] Double Action Type | Stainless steel | Nitrile rubber | NA | ||
฿ 2,646.66 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Others] Double Action Type | Stainless steel | Nitrile rubber | Available | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Others] Double Action Type | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 1/4 | [Others] Double Action Type | Stainless steel | Fluoroelastomer | Available | ||
฿ 1,605.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Others] Double Action Type | Brass | Fluoroelastomer | NA | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Others] Double Action Type | Stainless steel | Fluoroelastomer | NA | ||
฿ 2,776.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Vacuum | 3/8 | [Others] Double Action Type | Stainless steel | Fluoroelastomer | Available |
Loading...
Type | Air Operated Type | Operating Environment | Standard | Connection Type | Rc |
---|---|---|---|---|---|
Pilot Connection Port Diameter | Rc1/8 |
How can we improve?
How can we improve?