(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
No. 1 in ability to accommodate a range of applications thanks to outstanding ion balance, robust dust resistance, and an extensive nozzle selection
[Features]
·Completely safe design and easy maintenance
·High performance with no controller needed
Please check the type/dimensions/specifications of the part ER-ATH in the Ultra-compact Ionizer [High-frequency AC Method] ER-VS02 series.
Part Number |
---|
ER-AT50 |
ER-VAB-AT |
ER-VAB020 |
ER-VAB032 |
ER-VAB065 |
ER-VAJK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Product type detail | Material | Cable | Cable lenght (m) | Air pressure (mPa) | Detail |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 308.33 | 1 Piece(s) | 60 Day(s) | Conductive tube | Tube length 500 mm | Urethane | - | - | 0.02 to 0.7 | - | ||
฿ 9,970.00 | 1 Piece(s) | 40 Day(s) | Tube and joint set | Tube length 500 mm | Nozzle: Stainless steel (SUS), Conductive tube: Urethane | - | - | 0.05 to 0.4 | - | ||
฿ 12,447.00 | 1 Piece(s) | 60 Day(s) | Straight bar nozzle | Charge removal range 200 mm | Stainless steel | - | - | 0.05 to 0.4 | - | ||
฿ 14,220.00 | 1 Piece(s) | 60 Day(s) | Straight bar nozzle | Charge removal range 320 mm | Stainless steel | - | - | 0.05 to 0.4 | - | ||
฿ 16,356.67 | 1 Piece(s) | 60 Day(s) | Straight bar nozzle | Charge removal range 650 mm | Stainless steel | - | - | 0.05 to 0.4 | - | ||
฿ 4,484.00 | 1 Piece(s) | 40 Day(s) | Shape-preserving tube joint nozzle | - | Stainless steel | - | - | 0.02 to 0.5 | - |
How can we improve?
How can we improve?