1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-line Connector CN-70

SNX SENSOR OPTIONS CN

Non-line Connector CN-70
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 643.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This one-touch connector is used to connect the following devices to SC-GU2-C: The FX-500/300/311/400 fiber sensor, the LS-401/403 laser sensor, digital pressure sensor DPS-401/402, the GA-311 compact inductive proximity sensor, etc.

Part Number
CN-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 643.33

SNX SENSOR OPTIONS CN 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Head Material ABS Operating Temperature Range(°C) -10::45 Operating Humidity Range(%) 35::85
Product type Non-line connector Power supply voltage Depends on the supply voltage from SC-MIL

Please check the type/dimensions/specifications of the part CN-70 in the Non-line Connector CN-70 series.