1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire-saving Connector CN-701

SNX SENSOR OPTIONS CN

Wire-saving Connector CN-701
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wire-saving Connector CN-701
● This is a product for power supply to the fiber amplifier connected to the communication unit for the digital fiber amplifier SC-GU1-485
● Caution : Make sure that the power supply is off while connecting or disconnecting the wire-saving connector
● Connection method
1. Holding the connector of the product, align its projection with the groove at the top portion of the fiber amplifier connector
2. Insert the connector till a click is felt
● Disconnection method
1.Pressing the projection at the top of the product connector, pull out the connector.

Part Number
CN-701
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 515.00

SNX SENSOR OPTIONS CN 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product type Wire-saving connector Content Used when the output signal is sent via a SC-GU1-485 to the PLC.

Please check the type/dimensions/specifications of the part CN-701 in the Wire-saving Connector CN-701 series.