1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bank Selection Unit FX-CH

SNX SENSOR OPTIONS FX

Bank Selection Unit FX-CH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,703.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

By using an external signal, this unit can change the bank channel settings for up to 16 sensors [of both the digital laser sensor LS-401(P) and digital fiber sensor FX-301B/G/H(P) (blue / green / infrared)], all in a single step.

Part Number
FX-CH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,703.33

SNX SENSOR OPTIONS FX 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Light source, emitting element Green LED Head Material Heat Resistant ABS Operating Temperature Range(°C) -10::55
Operating Humidity Range(%) 35::85 Product type Bank selection unit Connection method(m) Connector type
Power supply voltage 12-24 V DC ±10% Accessory SL-CP1 (4-pin type snap male connector): 1 pc.

Please check the type/dimensions/specifications of the part FX-CH in the Bank Selection Unit FX-CH series.