(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Operations by remote. Teaching and setting changes can be performed using the PLC and touch panel.
[Features]
·Up to 16 sensors can be changed the teaching and setting all at once
·Stable sensing applications using external teaching
·Sensing glass substrate (stable sensing of minute differences)
·Sensing object in poor environments (remedying incident light intensity damping due to dust)
·Smooth setup changes with external teaching and data bank switching
·The key lock function prevents incorrect operations
Light source, emitting element | Green LED | Head Material | Heat Resistant ABS | Operating Temperature Range(°C) | -10::55 |
---|---|---|---|---|---|
Product type | External input unit | Connection method(m) | Connector type | Power supply voltage | 12-24 V DC ±10% |
Accessory | CN-EP1 (Connector for input device): 1 pc. |
Please check the type/dimensions/specifications of the part FX-CH2 in the External Input Unit for Digital Sensor FX-CH2 series.
Part Number |
---|
FX-CH2-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type |
---|---|---|---|---|---|
฿ 4,460.00 | 1 Piece(s) | Quote | PNP input type |
How can we improve?
How can we improve?