1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Fiber Sensor 1-channel Connector Input Extension Unit

Fiber Sensor 1-channel Connector Input Extension Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,408.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Allows the connection of input device, such as sensor or switch.
Incorporates a power indicator and an input signal indicator (1 ch).

Part Number
SC-T1J
SC-T1J-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 1,408.33

SNX SENSOR OPTIONS SC 1 Piece(s) Quote For NPN output devices

฿ 1,408.33

SNX SENSOR OPTIONS SC 1 Piece(s) Quote For PNP output devices

Loading...

  1. 1

Basic Information

Light source, emitting element Green LED Head Material Heat Resistant ABS Operating Temperature Range(°C) -10::45
Operating Humidity Range(%) 35::85 Product type 1-channel connector input extension unit Power supply voltage 12-24 V DC ±10%
Accessory SL-CP1 (Snap male connector): 1 pc.