MELSERVO-J5 Series, Servo Motor HK-ST Series (Medium Capacity / Medium Inertia)

Brand :
MITSUBISHI

Caution

    Product Description

    [Features]
    ・Expand the lineup. Build a smart device with the ideal motor for the machine.
    ・Medium capacity, medium inertia.
    ・Equipped with a 26-bit resolution non-battery absolute position encoder.
    ・Rated rotational speed 2,000 r/min, maximum rotational speed 4,000 /min.
    ・In addition to the encoder cable / electromagnetic brake cable, the power cable also supports single-action lock.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat