1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Valve (2 Position 3 Ports, 3 Position 5 Ports) CM3 Series (CM3R-06)

MECHANICAL CONTROL VALVE CM3

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CM3Y
  • CM3V
  • CM3B
  • CM3R
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ CM3B/CM3L/CM3V/CM3R Series: It is used for position check and stroke switch by switching by external force.
・ CM3PF/CM3PM/CM3PL/CM3PP/CM3HS/CM3HD/CM3Y Series: By manual switching, various control units can be selected according to the usage conditions.
・ Improved sealing performance, no need for lubrication.
・ Multi-position mounting, improved operability.
・ CM3L, CM3V, CM3R, CM3Y Series: The material of the control part is metal, ensuring long lifespan and stable performance.
・ The CM3PMS and CM3PMX Series have a metal cover that can effectively protect the buttons. In addition, it is possible to improve safety by preventing malfunction of the button with external force.

 
Part Number
CM3R-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Operation Mounting Method Type of Plunger Push Button Type Button Color

฿ 342.33

MECHANICAL CONTROL VALVE CM3 1 Piece(s) 8 Day(s) PlungersSideRoller Lever--

Loading...

  1. 1

Basic Information

Main Body Shape Block Horizontal Type Number of Ports 3-port Number of Switching Positions 2-position Normally Closed
Pipe Port Type Rc Plumbing Thread Nominal 1/8 Plumbing Type and Direction Direct Side
Effective Sectional Area(mm2) 2.5 Classification Main body

Please check the type/dimensions/specifications of the part CM3R-06 in the Mechanical Valve (2 Position 3 Ports, 3 Position 5 Ports) CM3 Series series.

Products with similar specification

Part Number
CM3PP06R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Operation Mounting Method Type of Plunger Push Button Type Button Color

฿ 386.00

1 Piece(s) 2 Day(s) Push ButtonSide + Panel Mount-Flat Long TopRed