1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Valve (2 Positions 5 Ports) M5 Series

VALVE M5 SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Silencer can be attached to the exhaust port: Low noise and low pollution
・ M5B, M5R, M5L series: Used for position check and stroke switch by switching by external force
・ M5C, M5D, M5Y, M5PF, M5PM, M5PP, M5PL, M5HS series: With manual switching, various control units can be selected according to the usage conditions
・ No effect of back pressure, improved sealing and operability
・ Improved sealing, no lubrication required
・ Multi-position mounting, improved operability

 
Part Number
M5Y11006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 557.58

VALVE M5 SERIES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Block Vertical Type Number of Ports 5-port Number of Switching Positions 2-position Pressure
Switching Operation Toggle Switches Pipe Port Type Rc Plumbing Thread Nominal 1/8
Plumbing Type and Direction Direct Side Effective Sectional Area(mm2) 8 Mounting Method Side

Please check the type/dimensions/specifications of the part M5Y11006 in the Mechanical Valve (2 Positions 5 Ports) M5 Series series.