(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Accurate localization and improved operability.
・ Large effective distribution area, low pressure loss.
・ 2 types of mounting, panel mounting or bottom mounting, can be selected. With mounting screws for panel mounting.
Part Number |
---|
4HV21008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Switching Positions | Plumbing Thread Nominal | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Mounting | Lock |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.00 | MANUAL ROTARY VALVE | 1 Piece(s) | Same day | 10 | 2-Position Direction Switching | 1/4 | 16 | ~20 | Body mounting | Without lock |
Loading...
Main Body Shape | Block Horizontal Type | Number of Ports | 4-Port | Switching Operation | Manual Lever |
---|---|---|---|---|---|
Pipe Port Type | Rc (R) | Plumbing Type and Direction | Direct Bottom Surface | How to Mount | Bottom |
IN side piping thread type | Rc | OUT side piping thread type | Rc |
Please check the type/dimensions/specifications of the part 4HV21008 in the Hand Valve (2 Position 4-Port, 3 Position 4-Port) 4HV, 4HVL Series series.
Part Number |
---|
4HV21008L |
4HV23008 |
4HV23008SL |
4HV31008 |
4HV33010 |
4HV41015 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Switching Positions | Plumbing Thread Nominal | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Mounting | Lock |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 820.81 | 1 Piece(s) | 5 Day(s) | - | 2-Position Direction Switching | 1/4 | 16 | ~20 | Body mounting | With lock | ||
฿ 534.22 | 1 Piece(s) | 5 Day(s) | - | 3-Position Closed Center | 1/4 | 16 | ~20 | Body mounting | Without lock | ||
฿ 910.12 | 1 Piece(s) | 16 Day(s) | 10 | 3-Position Closed Center | 1/4 | 16 | ~20 | Panel mount | With lock | ||
฿ 800.58 | 1 Piece(s) | 5 Day(s) | - | 2-Position Direction Switching | 1/4 | 30 | ~30 | Body mounting | Without lock | ||
฿ 789.42 | 1 Piece(s) | 13 Day(s) | - | 3-Position Closed Center | 3/8 | 33 | ~40 | Body mounting | Without lock | ||
฿ 1,176.20 | 1 Piece(s) | 5 Day(s) | - | 2-Position Direction Switching | 1/2 | 88 | ~90 | Body mounting | Without lock |
How can we improve?
How can we improve?