1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Valve (2 Positions, 3 Ports) HSV Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HSV□FF
  • HSV□
  • HSV□SS
  • HSV□SF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·Various thread connection types
・ Improved operability
·Large effective distribution area
·With color anodizing, it is possible to maintain color gloss for a long time

 
Part Number
HSV08
HSV15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area
(mm2)
Plumbing Thread Nominal Effective Sectional Area【classification】
(mm2)

฿ 228.14

HSV 1 Piece(s) Same day 401/4~40

฿ 481.05

HSV 1 Piece(s) 5 Day(s) 1401/2~200

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Switching Operation Others Main Body Shape Pin Shape
Pipe Port Type Rc (R) Number of Switching Positions 2-Position Normally Closed Plumbing Type and Direction Direct Side Surface
How to Mount Side IN side piping thread type Rc OUT side piping thread type R