Improved Water Resistance, Air Cylinder, Standard Type, Double Acting / Single Rod, MB Series

Brand :
SMC

Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Suitable for using under the atmosphere having coolant in the machine tools
· Usable in water-spraying environments such as food machines and car wash machines

Drawing

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, drawing

Basic type/ (MBB)

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, drawing 02

Product Specifications

Part number display method

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, part number display method 01
Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, part number display method 02

Specifications

Cylinder inner diameter (mm)3240506380100
Operating methodDouble acting single rod
Operating fluidAir
Guaranteed pressure resistant1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient and fluid temperaturesWithout auto switch: -10 to +70°C
With auto switch: -10 to +60°C
(no freezing)
LubricationNot required (lubrication-free)
Operating piston speed50 to 1,000 mm/s
Stroke Length ToleranceUp to 250:0 to +1.0, 251 to 1,000:0 to +1.4,
1,001 to 1,500:0 to +1.8, 1,501 to 2,000:0 to +2.2
CushionAir cushion or rubber bumper
Port size (Rc)1/81/43/81/2
Mounting support typeBasic type, axial foot type, rod side flange type,
head side flange type, single clevis type, double clevis type, center trunnion type
How to install the auto switchTie-Rod Mounting Type
Made-to-orderMade of stainless steel (-XC68)

Standard table

Unit: mm
Tube inner diameter (mm)HZZ
3247135 (141)
4058146 (152)
5067165 (173)
6367165 (173)
8081199 (209)
10081199 (209)

* Other external dimensions are the same as the double acting single rod standard.
* Dimensions in () are for rubber cushions.

Basic type/ (MBB)

Improved water resistance, air cylinder, standard type, double acting / single rod, MB series, standard table 04

* If there is no air cushion, it will be with a rubber cushion. By installing dampers on both sides of the piston, the overall length will be 6 mm longer for ø32 and ø40, 8 mm longer for ø50 and ø63, and 10 mm longer for ø80 and ø100.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

MDBB32R-75Z | Improved Water Resistance, Air Cylinder, Standard Type, Double Acting / Single Rod, MB Series | SMC | MISUMI Thailand