1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Battery Compatible Air Tank 25A-VBAT Series

Rechargeable Battery Compatible Air Tank 25A-VBAT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,067.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for detailed specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· In order to reduce product defects in the manufacturing process of rechargeable batteries, materials containing copper (cu) and zinc (zn) as main components are not used.
*Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (cu) and zinc (zn) as additive elements.
· Neither electrolytic nickel plating with copper base or zinc plating is used.
*Electroless nickel plating is used.
· The use of low dew point compatible grease allows it to operate at -70°C. Performance under low dew point environments has been improved.

Product Specifications

  • Standard product (for Japanese domestic market)
  • Please use 25A-VBA for the booster valve.
  • Can also be used alone as a tank.
  • Does not fall under Japanese Construction Code for Class 2 Pressure Vessels.

Part Number Notation

*Specifications and dimensions of 25A- are identical to the standard products.

Rechargeable battery compatible air tank 25A-VBAT series, product specifications and related images

*) The thread type for each port is Rc.

Cautions/prohibitions

  • When air tank is used alone (without connecting a booster valve), it is subject (applicable) to the "High Pressure Gas Safety Act of Japan" if 1 MPa or higher pressure is applied at normal temperature.
Part Number
25A-VBAT05S1
25A-VBAT10A1
25A-VBAT10S1
25A-VBAT20A1
25A-VBAT38A1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Materials

฿ 12,117.73

SMC A TYPE 1 Piece(s) 65 Day(s) 5LStainless steel (SUS304)

฿ 9,067.20

SMC A TYPE 1 Piece(s) 55 Day(s) 10LCarbon steel (SS400)

฿ 10,500.00

SMC A TYPE 1 Piece(s) 55 Day(s) 10LStainless steel (SUS304)

฿ 11,114.00

AIR TANK (STEEL) 1 Piece(s) 55 Day(s) 20LCarbon steel (SS400)

฿ 14,827.20

AIR TANK (STEEL) 1 Piece(s) 55 Day(s) 38LCarbon steel (SS400)

Loading...

  1. 1
 

Basic Information

Type Tank Type Standard product (for Japanese domestic market)