1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Battery Compatible Booster Valve 25A-VBA Series (Part Number)

Rechargeable Battery Compatible Booster Valve 25A-VBA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for detailed specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· In order to reduce product defects in the manufacturing process of rechargeable batteries, materials containing copper (cu) and zinc (zn) as main components are not used.
*Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (cu) and zinc (zn) as additive elements.
· Neither electrolytic nickel plating with copper base or zinc plating is used.
*Electroless nickel plating is used.
· The use of low dew point compatible grease allows it to operate at -70°C. Performance under low dew point environments has been improved.

* Pressure gauge installation: G43-10-01-X300 / G46-SRB pressure gauges cannot be mounted to
the booster valve (25A-VBA10A) as they will interfere with the handle of the booster valve, or interfere each other with the booster valve 25A-VBA20A/40A.
To install, use piping materials to avoid any interference among products.

Product Specifications

Part Number Notation

Rechargeable battery compatible booster valve 25A-VBA series, product specifications and related images

*Specifications and dimensions of 25A- are identical to the standard products.

Cautions/prohibitions

Cautions

  • It is not a low dew point compatible product.
  • VBA10A: Due to the proximity among the gauge port IN, OUT and handle of the booster valve, G43-10-01-X300 / G46-SRB pressure gauges cannot be installed as it can cause interference with the handle.
    VBA20A/40 A: The gauge port mounting pitch between IN and OUT on the booster valve is smaller than the diameter of the pressure gauge G43-10-01-X300 / G46-SRB, therefore they cause interference and cannot be mounted. To install, use piping materials to avoid any interference among products.
Part Number
25A-VBA10A-02
25A-VBA10A-02LN
25A-VBA10A-02LS
25A-VBA10A-02N
25A-VBA10A-02S
25A-VBA10A-F02N
25A-VBA10A-N02
25A-VBA20A-03
25A-VBA20A-03N
25A-VBA20A-03S
25A-VBA40A-04
25A-VBA40A-04N
25A-VBA40A-04S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread type Connection port size Option

฿ 12,479.00

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/4None

฿ 12,796.80

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/4Elbow silencer

฿ 12,838.00

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/4Elbow and High Muffling Silencer

฿ 12,681.60

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/4Silencer

฿ 12,723.00

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/4High Muffling Silencer

฿ 16,854.65

SMC REGULATOR 1 Piece(s) 55 Day(s) G1/4Silencer

฿ 16,585.20

SMC REGULATOR 1 Piece(s) 55 Day(s) NPT1/4None

฿ 23,991.20

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc3/8None

฿ 24,193.60

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc3/8Silencer

฿ 24,254.00

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc3/8High Muffling Silencer

฿ 35,894.40

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/2None

฿ 36,096.80

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/2Silencer

฿ 36,272.00

BOOSTER VALVE 1 Piece(s) 55 Day(s) Rc1/2High Muffling Silencer

Loading...

  1. 1
 

Basic Information

Type Pressure Boosting Valve Size Pressure increase ratio 2 times Operation type Handle-operated type