1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ATEX Directive 5-Port Solenoid Valve, 56-VQC4000 Series, ATEX Category 3 (56-VQC4301-5)

SMC MECHANICAL AIR VALVE

ATEX Directive 5-Port Solenoid Valve, 56-VQC4000 Series, ATEX Category 3 (56-VQC4301-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[What is ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the traditional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of electrostatic charge
・ Ignition prevention of sparks caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
In ATEX, the objects to be applied are classified into categories for each dangerous place (zone).
・ Zone 0: Category 1
Possibility of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Possibility of explosive atmosphere (Zone): occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Possibility of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

 
Part Number
56-VQC4301-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Manual Switch Manual

฿ 3,571.70

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)0.2 to 1Soft Seal1.9InternalNon-LockingNon-locking push type (Tool required shape)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Specifications Drip-Proof / Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 200 or less Type Solenoid Valves Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part 56-VQC4301-5 in the ATEX Directive 5-Port Solenoid Valve, 56-VQC4000 Series, ATEX Category 3 series.

Products with similar specification

Part Number
56-VQC4101R-5
56-VQC4200-5
56-VQC4201-5
56-VQC4301-5B
56-VQC4301R-5
56-VQC4400-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Manual Switch Manual

฿ 2,368.10

1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)0.2 to 1Soft Seal2.1ExternalNon-LockingNon-locking push type (Tool required shape)

฿ 10,365.75

1 Piece(s) 55 Day(s) 2-Position ExhaustDoubleSelf-Retaining0.15 to 1Standard1.5InternalNon-LockingNon-locking push type (Tool required shape)

฿ 2,932.50

1 Piece(s) 55 Day(s) 2-Position ExhaustDoubleSelf-Retaining0.15 to 1Soft Seal2.1InternalNon-LockingNon-locking push type (Tool required shape)

฿ 4,575.55

1 Piece(s) 55 Day(s) 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)0.2 to 1Soft Seal1.9InternalLockLocking type (Tool required shape)

฿ 10,365.75

1 Piece(s) 55 Day(s) 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)0.2 to 1Soft Seal1.9ExternalNon-LockingNon-locking push type (Tool required shape)

฿ 10,365.75

1 Piece(s) 55 Day(s) 3-Position Exhaust CenterDoubleSelf-Recovery (Spring Return)0.15 to 1Standard1.5InternalNon-LockingNon-locking push type (Tool required shape)