(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[What is ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the traditional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of electrostatic charge
・ Ignition prevention of sparks caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
In ATEX, the objects to be applied are classified into categories for each dangerous place (zone).
・ Zone 0: Category 1
Possibility of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Possibility of explosive atmosphere (Zone): occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Possibility of explosive atmosphere (Zone): Less likely, short time < 10 hours/year
Part Number |
---|
56-VQC1100-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Switching Type | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Manual Switch | Manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,049.35 | SMC VQC TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Internal | Non-Locking | Non-locking push type (Tool required shape) |
Loading...
Application | Unit for Manifold Mounting | Voltage | DC24V | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Drip-Proof / Lubrication Free | Plumbing | Sub-Base Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool |
Please check the type/dimensions/specifications of the part 56-VQC1100-5 in the ATEX Directive 5-Port Solenoid Valve, 56-VQC1000 Series, ATEX Category 3 series.
Part Number |
---|
56-VQC1100-5C |
56-VQC1100-5D |
56-VQC1101-5D |
56-VQC1200-5 |
56-VQC1200-5D |
56-VQC1201-5B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Switching Type | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Manual Switch | Manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,161.55 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Internal | Lock | Locking type (Manual type) | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Internal | Lock | Sliding locking type (hand-operated) | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 80 or Less | 0.15 to 0.7 | Soft Seal | 0.21 | Internal | Lock | Sliding locking type (hand-operated) | ||
฿ 2,687.70 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Standard | 0.16 | Internal | Non-Locking | Non-locking push type (Tool required shape) | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Standard | 0.16 | Internal | Lock | Sliding locking type (hand-operated) | ||
฿ 2,763.35 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.21 | Internal | Lock | Locking type (Tool required shape) |
How can we improve?
How can we improve?