1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR4000 (Part Number)

SMC MECHANICAL AIR VALVE

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR4000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,851.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

CSA standard compliant, 5-port solenoid valve pilot type elastic seal non-plug-in type.

 
Part Number
30-VFR4140-5DZ-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor

฿ 10,365.75

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/850 to 30002 to 0.93.2InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Lead wire electrical entry DIN terminal Piping specifications Side ported

Please check the type/dimensions/specifications of the part 30-VFR4140-5DZ-03 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR4000 series.

Products with similar specification

Part Number
30-VFR4140-3DZ
30-VFR4140-3DZ-04N
30-VFR4140-3DZC
30-VFR4140-5DZ-04
30-VFR4140-5DZ-04F
30-VFR4140-5DZ-04N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor

฿ 10,365.75

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)--02 to 0.9-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

฿ 10,365.75

1 Piece(s) 55 Day(s) Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/280 to 30002 to 0.93.8InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

฿ 10,365.75

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)--02 to 0.9-InternalLockLocking type C (lever)None

฿ 3,660.95

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/280 to 30002 to 0.93.8InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

฿ 10,365.75

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectGSelf-Recovery (Spring Return)1/280 to 30002 to 0.93.8InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

฿ 2,851.75

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/280 to 30002 to 0.93.8InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor