(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CSA standard compliant, 5-port solenoid valve pilot type elastic seal non-plug-in type.
Part Number |
---|
30-VFR4440R-5DZ-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | 50 to 300 | 02 to 0.9 | 3.2 | External | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Lead wire electrical entry | DIN terminal | Piping specifications | Side ported |
Please check the type/dimensions/specifications of the part 30-VFR4440R-5DZ-03 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR4000 series.
Part Number |
---|
30-VFR4140-3DZ |
30-VFR4140-3DZ-04N |
30-VFR4140-3DZC |
30-VFR4540-5DZ |
30-VFR4540-5DZ-04 |
30-VFR4540-5DZ-04N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | 110/120 V AC | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 02 to 0.9 | - | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | 110/120 V AC | [Single] Single | Direct | NPT | Self-Recovery (Spring Return) | 1/2 | 80 to 300 | 02 to 0.9 | 3.8 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | 110/120 V AC | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 02 to 0.9 | - | Internal | Lock | Locking type C (lever) | None | ||
฿ 2,851.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 3-Position Pressure Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 02 to 0.9 | - | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 80 to 300 | 02 to 0.9 | 3.7 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Pressure Center | DC24V | Double | Direct | NPT | Self-Recovery (Spring Return) | 1/2 | 80 to 300 | 02 to 0.9 | 3.7 | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor |
How can we improve?
How can we improve?