(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | CV Value | Pilot Air Supply | Indicator light / Surge voltage suppressor | Piping specifications | Body options | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 3.7 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | NPT | Self-Recovery (Spring Return) | 1/2 | 3.7 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 3.7 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Locking type (lever) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 3.7 | Internal | With indicator light and surge voltage suppressor | Side ported | Direct manual | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | 110/120 V AC | Double | Direct | NPT | Self-Retaining | 1/2 | 3.7 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/2 | 3.7 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/2 | 3.7 | External | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/2 | 3.7 | Internal | With indicator light and surge voltage suppressor | Side ported | Direct manual | Non-locking push type (flush type) | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | 110/120 V AC | Double | Direct | NPT | Self-Recovery (Spring Return) | 1/2 | 4.1 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 4.1 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Locking type (lever) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 3.8 | Internal | None | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 3.8 | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | 3.8 | External | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | [Others] 3 positions perfect | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | - | Internal | With indicator light and surge voltage suppressor | Side ported | Standard | Non-locking push type (flush type) |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pressure Rating(MPa) | 0.1 to 1.0 |
Seal Type | Standard | Lead wire electrical entry | DIN terminal | Body type | Non plug-in sub-plate |
How can we improve?
How can we improve?